Z4V7H 335-11Z-NPT
- Metal enclosure
- Wide range of alternative actuators
- Good resistance to oil and petroleum spirit
- 40,5 mm x 76 mm x 38 mm
- Actuator heads can be repositioned by 4 x 90°
- only for positioning tasks
- Design to EN 50041
Ordering data
| Product type description |
Z4V7H 335-11Z-NPT |
| Article number (order number) |
101086413 |
| EAN (European Article Number) |
4030661065090 |
| eCl@ss number, version 12.0 |
27-27-06-01 |
| eCl@ss number, version 11.0 |
27-27-06-01 |
| eCl@ss number, version 9.0 |
27-27-06-01 |
| ETIM number, version 7.0 |
EC000030 |
| ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
| Certificates |
cULus CCC |
General data
| Housing construction form |
Norm construction design |
| Housing material |
Light alloy die-casting |
| Housing coating material |
painted |
| Lever material |
Metal film |
| Gross weight |
294 g |
Safety classification
| Standards |
BG-GS-ET-15 EN ISO 13849-1 EN IEC 60947-5-1 |
| Mission time |
20 Year(s) |
Mechanical data
| Actuating element |
Roller lever |
| Roller material |
Plastic |
| Mechanical lifetime, minimum |
30,000,000 Operations |
| Actuating speed, maximum |
2.5 m/s |
| Note (Actuating speed) |
Actuating speed with actuating angle 30° to switch axis |
| Actuating torque, minimum |
0.3 Nm |
Mechanical data - Connection technique
| Termination |
screw connection NPT ½“ |
| Cable section, minimum |
0.75 mm² |
| Cable section, maximum |
2.5 mm² |
| Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
| Length of sensor |
57.3 mm |
| Width of sensor |
40.5 mm |
| Height of sensor |
173.5 mm |
Ambient conditions
| IP Degree of protection |
IP65 IP67 |
| Ambient temperature |
-30 ... +80 °C |
Electrical data
| Thermal test current |
10 A |
| Required rated short-circuit current |
1,000 A |
| Utilisation category AC-15 |
230 VAC |
| Utilisation category AC-15 |
4 A |
| Utilisation category DC-13 |
24 VDC |
| Utilisation category DC-13 |
4 A |
| Switching element |
1 NO contact, 1 NC contacts |
| Switching principle |
Snap action |
| Maximale Schalthäufigkeit |
5,000 /h |
| Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
UL Certificate
CCC certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: k335hf02
| 914.5 kB | .jpg | 352.778 x 962.731 mm - 1000 x 2729 px - 72 dpi
| 123.5 kB | .png | 74.083 x 202.142 mm - 210 x 573 px - 72 dpi
| 20.6 kB | .png | 74.083 x 74.083 mm - 210 x 210 px - 72 dpi
| 10.8 MB | .png | 169.333 x 462.11100000000005 mm - 2000 x 5458 px - 300 dpi
| 23.1 kB | .jpg | 45.156 x 123.47200000000001 mm - 128 x 350 px - 72 dpi
Dimensional drawing basic component
Dimensional drawing actuator
Switch travel diagram
Switch travel diagram
151086413 Z4V7H 335-11Z-NPT
- Metal enclosure
- Wide range of alternative actuators
- Good resistance to oil and petroleum spirit
- 40,5 mm x 76 mm x 38 mm
- Actuator heads can be repositioned by 4 x 90°
- only for positioning tasks
- Design to EN 50041
| EU Declaration of Conformity | ![]() |
| Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
| Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
| Name of the component: | Z/T 235, Z/T 236, Z/T 255, Z/T 256, Z/T 335, Z/T 336, Z/T 355, Z 332 |
| Type: | See ordering code |
| Description of the component: | Position switch |
| Relevant Directives: | Low Voltage Directive | 2014/35/EU |
| RoHS-Directive | 2011/65/EU |
| Applied standards: | EN 60947-5-1:2017 |
| Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
| Place and date of issue: | Wuppertal, April 20, 2021 |
![]() |
| Authorised signature Philip Schmersal Managing Director |
| UK Declaration of Conformity | ![]() |
| Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
| Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
| Name of the component: | Z/T 235, Z/T 236, Z/T 255, Z/T 256, Z/T 335, Z/T 336, Z/T 355, Z 332 |
| Type: | See ordering code |
| Description of the component: | Position switch |
| Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
| The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
| Designated standards: | EN 60947-5-1:2017 |
| UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
| Place and date of issue: | Wuppertal, November 23, 2021 |
![]() |
| Authorised signature Philip Schmersal Managing Director |
Schmersal, Inc., 15 Skyline Drive, NY 10532 Hawthorne
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated at: 2026-05-02, 11:47 a.m.

