EMERGENCY STOP switch
EDRRZ - emergency stop button
- Pull to reset
- Projection from front of panel 29 mm
- Mounting hole 22.3 mm
- Protection class IP65
EDRRS - emergency stop button
- Metal actuators
- Key unlatching
- Projection from front of panel 35 mm
EDR - emergency stop button
- Mounting hole 22.3 mm
- Protection class IP65
- Projection from front of panel 29 mm
NDR - Emergency stop latching pushbutton
- Emergency stop and Mushroom devices with latching
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm