Z4VH 336-11Z-2108
- Design to EN 50041
- Lever angle adjustable in 10° steps
- Thermoplastic enclosure
- Double-insulated
- Good resistance to oil and petroleum spirit
- Wide range of alternative actuators
- Actuator heads can be repositioned by 4 x 90°
- 1 Cable entry M 20 x 1.5
Ordering data
| Product type description |
Z4VH 336-11Z-2108 |
| Article number (order number) |
101115927 |
| EAN (European Article Number) |
4030661043463 |
Approvals - Standards
| Certificates |
cULus CCC |
General data
| Housing construction form |
Norm construction design |
| Actuator type to EN 50041 |
A |
| Housing material |
Plastic, glass-fibre-reinforced |
| Lever material |
Metal film |
| Gross weight |
178 g |
General data - Features
| Safety functions |
Yes |
Safety classification
| Standards |
EN IEC 60947-5-1 |
| Mission time |
20 Year(s) |
Safety classification - Safety outputs
| B10D Normally-closed contact (NC) |
20,000,000 Operations |
Mechanical data
| Actuating element |
Roller lever |
| Roller material |
Plastic |
| Mechanical lifetime, minimum |
30,000,000 Operations |
| Actuating speed, maximum |
2.5 m/s |
| Note (Actuating speed) |
Actuating speed with actuating angle 30° to switch axis |
| Actuating torque, minimum |
0.3 Nm |
Mechanical data - Connection technique
| Termination |
Screw terminals M20 x 1.5 |
| Cable section, minimum |
0.75 mm² |
| Cable section, maximum |
2.5 mm² |
| Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
| Length of sensor |
60.5 mm |
| Width of sensor |
40.5 mm |
| Height of sensor |
129.5 mm |
Ambient conditions
| Ambient temperature |
-30 ... +80 °C |
Ambient conditions - Insulation values
| Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
| Thermal test current |
10 A |
| Required rated short-circuit current |
1,000 A |
| Utilisation category AC-15 |
230 VAC |
| Utilisation category AC-15 |
4 A |
| Utilisation category DC-13 |
24 VDC |
| Utilisation category DC-13 |
4 A |
| Switching element |
1 NO contact, 1 NC contacts |
| Switching principle |
Snap action |
| Maximale Schalthäufigkeit |
5,000 /h |
| Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
UL Certificate
CCC certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: k336hf01
| 693.8 kB | .jpg | 352.778 x 752.1220000000001 mm - 1000 x 2132 px - 72 dpi
| 106.8 kB | .png | 74.083 x 157.692 mm - 210 x 447 px - 72 dpi
| 27.4 kB | .png | 74.083 x 74.083 mm - 210 x 210 px - 72 dpi
| 8.2 MB | .png | 169.333 x 361.103 mm - 2000 x 4265 px - 300 dpi
| 26.0 kB | .jpg | 57.856 x 123.47200000000001 mm - 164 x 350 px - 72 dpi
Dimensional drawing basic component
Dimensional drawing actuator
Switch travel diagram
151115927 Z4VH 336-11Z-2108
- Design to EN 50041
- Lever angle adjustable in 10° steps
- Thermoplastic enclosure
- Double-insulated
- Good resistance to oil and petroleum spirit
- Wide range of alternative actuators
- Actuator heads can be repositioned by 4 x 90°
- 1 Cable entry M 20 x 1.5
| EU Declaration of Conformity | ![]() |
| Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
| Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
| Name of the component: | Z/T 235, Z/T 236, Z/T 255, Z/T 256, Z/T 335, Z/T 336, Z/T 355, Z 332 |
| Type: | See ordering code |
| Description of the component: | Position switch |
| Relevant Directives: | Low Voltage Directive | 2014/35/EU |
| RoHS-Directive | 2011/65/EU |
| Applied standards: | EN 60947-5-1:2017 |
| Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
| Place and date of issue: | Wuppertal, April 20, 2021 |
![]() |
| Authorised signature Philip Schmersal Managing Director |
| UK Declaration of Conformity | ![]() |
| Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
| Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
| Name of the component: | Z/T 235, Z/T 236, Z/T 255, Z/T 256, Z/T 335, Z/T 336, Z/T 355, Z 332 |
| Type: | See ordering code |
| Description of the component: | Position switch |
| Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
| The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
| Designated standards: | EN 60947-5-1:2017 |
| UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
| Place and date of issue: | Wuppertal, November 23, 2021 |
![]() |
| Authorised signature Philip Schmersal Managing Director |
Schmersal, Inc., 15 Skyline Drive, NY 10532 Hawthorne
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated at: 2026-05-02, 12:39 p.m.

