Z1K 335-11Z-ST
- Metal enclosure
- Wide range of alternative actuators
- Good resistance to oil and petroleum spirit
- 40,5 mm x 76 mm x 38 mm
- Actuator heads can be repositioned by 4 x 90°
- Design to EN 50041
Ordering data
| Product type description |
Z1K 335-11Z-ST |
| Article number (order number) |
101176610 |
| EAN (European Article Number) |
4030661307152 |
| eCl@ss number, version 12.0 |
27-27-26-01 |
| eCl@ss number, version 11.0 |
27-27-26-01 |
| eCl@ss number, version 9.0 |
27-27-26-01 |
| ETIM number, version 7.0 |
EC000030 |
| ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
| Certificates |
cULus CCC |
General data
| Housing construction form |
Norm construction design |
| Housing coating material |
painted |
| Gross weight |
190 g |
General data - Features
| Safety functions |
Yes |
| Number of poles |
4 |
Safety classification
| Standards |
EN IEC 60947-5-1 |
| Mission time |
20 Year(s) |
Safety classification - Safety outputs
| B10D Normally-closed contact (NC) |
20,000,000 Operations |
Mechanical data
| Actuating element |
Offset roller lever |
| Mechanical lifetime, minimum |
30,000,000 Operations |
| Actuating force, minimum |
17 N |
| Actuating speed, maximum |
0.5 m/s |
| Note (Actuating speed) |
Actuating speed with actuating angle 30° to switch axis |
Mechanical data - Connection technique
| Type of electrical connection |
Connector plug M12 |
| Termination |
Screw terminals M20 x 1.5 |
| Cable section, minimum |
0.75 mm² |
| Cable section, maximum |
2.5 mm² |
| Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
| Length of sensor |
38 mm |
| Width of sensor |
40.5 mm |
| Height of sensor |
118.5 mm |
Ambient conditions
| Ambient temperature |
-30 ... +80 °C |
Electrical data
| Thermal test current |
10 A |
| Required rated short-circuit current |
1,000 A |
| Utilisation category AC-15 |
230 VAC |
| Utilisation category AC-15 |
4 A |
| Utilisation category DC-13 |
24 VDC |
| Utilisation category DC-13 |
4 A |
| Switching element |
1 NO contact, 1 NC contacts |
| Switching principle |
Snap action |
| Maximale Schalthäufigkeit |
5,000 /h |
| Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
UL Certificate
CCC certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: k335kf01
| 1.1 MB | .jpg | 352.778 x 784.225 mm - 1000 x 2223 px - 72 dpi
| 110.7 kB | .png | 74.083 x 164.747 mm - 210 x 467 px - 72 dpi
| 25.8 kB | .png | 74.083 x 74.083 mm - 210 x 210 px - 72 dpi
| 12.0 MB | .png | 169.333 x 376.51300000000003 mm - 2000 x 4447 px - 300 dpi
| 27.3 kB | .jpg | 55.386 x 123.47200000000001 mm - 157 x 350 px - 72 dpi
Dimensional drawing basic component
Dimensional drawing actuator
Switch travel diagram
151176610 Z1K 335-11Z-ST
- Metal enclosure
- Wide range of alternative actuators
- Good resistance to oil and petroleum spirit
- 40,5 mm x 76 mm x 38 mm
- Actuator heads can be repositioned by 4 x 90°
- Design to EN 50041
| EU Declaration of Conformity | ![]() |
| Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
| Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
| Name of the component: | Z/T 235, Z/T 236, Z/T 255, Z/T 256, Z/T 335, Z/T 336, Z/T 355, Z 332 |
| Type: | See ordering code |
| Description of the component: | Position switch |
| Relevant Directives: | Low Voltage Directive | 2014/35/EU |
| RoHS-Directive | 2011/65/EU |
| Applied standards: | EN 60947-5-1:2017 |
| Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
| Place and date of issue: | Wuppertal, April 20, 2021 |
![]() |
| Authorised signature Philip Schmersal Managing Director |
| UK Declaration of Conformity | ![]() |
| Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
| Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
| Name of the component: | Z/T 235, Z/T 236, Z/T 255, Z/T 256, Z/T 335, Z/T 336, Z/T 355, Z 332 |
| Type: | See ordering code |
| Description of the component: | Position switch |
| Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
| The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
| Designated standards: | EN 60947-5-1:2017 |
| UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
| Place and date of issue: | Wuppertal, November 23, 2021 |
![]() |
| Authorised signature Philip Schmersal Managing Director |
Schmersal, Inc., 15 Skyline Drive, NY 10532 Hawthorne
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated at: 2026-04-27, 12:13 p.m.

