TS 235-20Z
| Product type description: (1)(2) 2(3)5-(4)Z(5)-(6)-(7)-(8)-(9) |
| (1) | |
| Z | Snap action |
| T | Slow action (not for AF/S) |
| (2) | |
| S | Plunger S |
| R | Roller plunger R |
| 4S | Plunger 4S |
| 4R | Roller plunger 4R |
| 1R | Offset roller lever 1R |
| K | Offset roller lever K |
| 3K | Angle roller lever 3K |
| 4K | Angle roller lever 4K |
| K4 | Angle roller lever K4 |
| 1H | Roller lever 1H |
| 7H | Roller lever 7H |
| 10H | Rod lever 10H |
| 12H | Roller lever 12H |
| 14H | Roller lever 14H |
| AF | Spring rod lever AF |
| RMS | Brass roller |
| (3) | |
| 3 | slim design |
| 215 | large design |
| (4) | |
| 02 | 2 NC contact |
| 11 | 1 NO contact/1 NC contact |
| 20 | 2 NO contacts, (switches with 2 NO contacts are not suitable for safety applications) |
| (5) | |
| H | Slow action with staggered contacts |
| UE | Slow action with overlapping contacts |
| Z | additional seal between attachment and housing |
| (6) | |
| M16 | cable entry M16 |
| without | Cable entry M20 |
| ID | Cut clamps |
| NPT | Cable entry NPT 1/2" |
| ST | M12 connector with A-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.) |
| ST-2310 | M12 connector with B-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.) |
| (7) | |
| 2574 | Enclosure with L-shaped mounting holes (horizontally or vertically adjustable) |
| (8) | |
| 2138 | Roller lever 7H for position switches with safety function |
| (9) | |
| 1637 | Gold-plated contacts |
- 1 Cable entry M 20 x 1.5
- only for positioning tasks
- Metal enclosure
- Wide range of alternative actuators
- Good resistance to oil and petroleum spirit
- 30 mm x 63,5 mm x 30 mm
- Actuator heads can be repositioned by 4 x 90°
- Mounting details to EN 50047
Ordering data
| Note (Delivery capacity) |
Not available! |
| Product type description |
TS 235-20Z |
| Article number (order number) |
161091540 |
General data
| Standards |
BG-GS-ET-15 EN ISO 13849-1 EN IEC 60947-5-1 |
| Housing construction form |
Norm construction design |
| Actuator type to EN 50047 |
B |
| Housing material |
Metal, zinc die-cast |
| Gross weight |
145 g |
General data - Features
| Number of auxiliary contacts |
2 |
Safety classification
| Standards |
EN ISO 13849-1 |
| Mission time |
20 Year(s) |
Mechanical data
| Actuating element |
Plunger |
| Mechanical lifetime, minimum |
20,000,000 Operations |
| Actuating force, minimum |
9 N |
| Positive break force, minimum |
19 N |
| Actuating speed, minimum |
60 mm/min |
| Actuating speed, maximum |
1 m/s |
| Note Bounce duration |
Bounce duration in accordance with actuating speed |
| Note (Switchover time) |
Switchover time in accordance with actuating speed |
Mechanical data - Connection technique
| Termination |
Screw terminals M20 x 1.5 |
| Cable section, minimum |
0.75 mm² |
| Cable section, maximum |
2.5 mm² |
| Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
| Length of sensor |
30 mm |
| Width of sensor |
30 mm |
| Height of sensor |
75.5 mm |
Ambient conditions
| Degree of protection |
IP65 IP67 |
| Ambient temperature |
-30 ... +80 °C |
Ambient conditions - Insulation values
| Rated insulation voltage Ui |
500 V |
| Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
| Thermal test current |
10 A |
| Required rated short-circuit current |
1,000 A |
| Utilisation category AC-15 |
230 VAC |
| Utilisation category AC-15 |
4 A |
| Utilisation category DC-13 |
24 VDC |
| Utilisation category DC-13 |
1 A |
| Switching element |
2 NO contact |
| Switching principle |
Slow action |
| Maximale Schalthäufigkeit |
5,000 /h |
| Material of the contacts, electrical |
Silver |
Note
| Note (General) |
Switch with 2 NO contacts are not for security tasks |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: K235SF04
| 651.6 kB | .jpg | 352.778 x 671.336 mm - 1000 x 1903 px - 72 dpi
| 83.8 kB | .png | 74.083 x 140.758 mm - 210 x 399 px - 72 dpi
| 25.6 kB | .png | 74.083 x 74.083 mm - 210 x 210 px - 72 dpi
| 8.1 MB | .png | 169.333 x 322.326 mm - 2000 x 3807 px - 300 dpi
| 27.7 kB | .jpg | 64.911 x 123.47200000000001 mm - 184 x 350 px - 72 dpi
Dimensional drawing basic component
Dimensional drawing actuator
Switch travel diagram
| EU Declaration of Conformity | ![]() |
| Original | ACE Schmersal Eletroeletrônica Industrial Ltda. Av. Brasil, nº 815 Jardim Esplanada CEP: 18557-646 Boituva - SP Brazil Internet: www.schmersal.com.br |
| Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
| Name of the component: | Z/T 235, Z/T 236, Z/T 255, Z/T 256, Z/T 335, Z/T 336, Z/T 355, Z 332 |
| Type: | See ordering code |
| Description of the component: | Position switch |
| Relevant Directives: | Low Voltage Directive | 2014/35/EU |
| RoHS-Directive | 2011/65/EU |
| Applied standards: | EN 60947-5-1:2017 |
| Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
| Place and date of issue: | Boituva, April 21, 2021 |
![]() |
| Authorised signature Marco Antonio De Dato Head of Engineering and Design |
| UK Declaration of Conformity | ![]() |
| Company: | ACE Schmersal Eletroeletrônica Industrial Ltda. Av. Brasil, nº 815 Jardim Esplanada CEP: 18557-646 Boituva - SP Brasil Internet: www.schmersal.com.br |
| Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
| Name of the component: | Z/T 235, Z/T 236, Z/T 255, Z/T 256, Z/T 335, Z/T 336, Z/T 355, Z 332 |
| Type: | See ordering code |
| Description of the component: | Position switch |
| Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
| The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
| Designated standards: | EN 60947-5-1:2017 |
| UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
| Place and date of issue: | Boituva, November 23, 2021 |
![]() |
| Authorised signature Marco Antonio De Dato Head of Engineering and Design |
Schmersal, Inc., 15 Skyline Drive, NY 10532 Hawthorne
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated at: 2026-04-20, 3:41 p.m.

