TS 336-11Z-M20-1598
| Product type description: (1)(2) 336-(3)(4)-(5)-(6)-(7)-(8)-(9) |
| (1) | |
| Z | Snap action |
| T | Slow action (not for AF/S) |
| (2) | |
| S | Plunger S |
| R | Roller plunger R |
| H | Roller lever H |
| 10H | Rod lever 10H |
| 7H | Roller lever 7H |
| 1K | Offset roller lever 1K |
| 3K | Angle roller lever 3K |
| RMS | Brass roller |
| (3) | |
| 11 | 1 NO contact/1 NC contact |
| 02 | 2 NC contact |
| 20 | 2 NO contacts, (switches with 2 NO contacts are not suitable for safety applications) |
| 01/01 | 1 NC contact left / 1 NC contact right |
| (4) | |
| Y | IP 65 |
| Z | IP 67 |
| (5) | |
| without latching | |
| R | with latching |
| (6) | |
| H | Slow action with staggered contacts |
| UE | Slow action with overlapping contacts |
| (7) | |
| without | Cable entry M20 |
| NPT | Cable entry NPT 1/2" |
| ST | M12 connector with A-coding |
| ST-2310 | M12 connector with B-coding |
| (8) | |
| 2138 | Roller lever 7H for position switches with safety function |
| (9) | |
| 1637 | Gold-plated contacts |
- Design to EN 50041
- Thermoplastic enclosure
- Double-insulated
- Good resistance to oil and petroleum spirit
- Wide range of alternative actuators
- Actuator heads can be repositioned by 4 x 90°
- 1 Cable entry M 20 x 1.5
Ordering data
| Note (Delivery capacity) |
Not available! |
| Product type description |
TS 336-11Z-M20-1598 |
| Article number (order number) |
131086656 |
| eCl@ss number, version 12.0 |
27-27-26-01 |
| eCl@ss number, version 11.0 |
27-27-26-01 |
| eCl@ss number, version 9.0 |
27-27-26-01 |
| ETIM number, version 7.0 |
EC000030 |
| ETIM number, version 6.0 |
EC000030 |
General data
| Housing construction form |
Norm construction design |
| Actuator type to EN 50041 |
B |
| Housing material |
Plastic, glass-fibre-reinforced |
| Gross weight |
100 g |
General data - Features
| Safety functions |
Yes |
| Number of auxiliary contacts |
1 |
| Number of safety contacts |
1 |
Safety classification
| Standards |
EN IEC 60947-5-1 |
| Mission time |
20 Year(s) |
Safety classification - Safety outputs
| B10D Normally-closed contact (NC) |
20,000,000 Operations |
Mechanical data
| Actuating element |
Plunger |
| Mechanical lifetime, minimum |
30,000,000 Operations |
| Actuating speed, maximum |
0.5 m/s |
Mechanical data - Connection technique
| Termination |
Screw terminals M20 x 1.5 |
| Cable section, minimum |
0.75 mm² |
| Cable section, maximum |
2.5 mm² |
| Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
| Length of sensor |
38 mm |
| Width of sensor |
40.5 mm |
| Height of sensor |
103.5 mm |
Ambient conditions
| Ambient temperature |
-30 ... +80 °C |
Ambient conditions - Insulation values
| Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
| Thermal test current |
10 A |
| Required rated short-circuit current |
1,000 A |
| Utilisation category AC-15 |
230 VAC |
| Utilisation category AC-15 |
4 A |
| Utilisation category DC-13 |
24 VDC |
| Utilisation category DC-13 |
4 A |
| Switching element |
1 NO contact, 1 NC contacts |
| Switching principle |
Slow action |
| Maximale Schalthäufigkeit |
5,000 /h |
| Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: k336sf01
| 622.6 kB | .jpg | 352.778 x 701.322 mm - 1000 x 1988 px - 72 dpi
| 92.1 kB | .png | 74.083 x 147.108 mm - 210 x 417 px - 72 dpi
| 27.9 kB | .png | 74.083 x 74.083 mm - 210 x 210 px - 72 dpi
| 7.2 MB | .png | 169.333 x 336.635 mm - 2000 x 3976 px - 300 dpi
| 26.0 kB | .jpg | 62.089000000000006 x 123.47200000000001 mm - 176 x 350 px - 72 dpi
Dimensional drawing basic component
Dimensional drawing actuator
Switch travel diagram
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated at: 30/04/2026, 11:30 pm