TR 335-11ZUE-G24-RMS
| Product type description: (1)(2) 3(3)-(4)Z(5)-(6)-(7)-(8)-(9) |
| (1) | |
| Z | Snap action |
| T | Slow action |
| (2) | |
| S | Plunger S |
| R | Roller plunger R |
| H | Roller lever H |
| 10H | Rod lever 10H |
| 7H | Roller lever 7H |
| 1K | Offset roller lever 1K |
| 3K | Angle roller lever 3K |
| RMS | Brass roller |
| 4V. | Basic device for roller lever (without actuator) |
| (3) | |
| 335 | slim design |
| 355 | large design |
| (4) | |
| 11 | 1 NO contact/1 NC contact |
| 02 | 2 NC contact |
| 20 | 2 NO contacts (not suitable for safety applications) |
| 01/01 | 1 NC contact left / 1 NC contact right |
| 12 | 1 NO contact/2 NC contacts |
| 03 | 3 NC contact |
| (5) | |
| H | Slow action with staggered contacts |
| UE | Slow action with overlapping contacts |
| 2272 | 2272 Special roller bolt with collar |
| 1183 | with aluminium rod |
| 1699-1 | Exterior stainless steel bolts and clamp |
| (6) | |
| G24 | with LED |
| (7) | |
| 1 | Cable entry M20 |
| M20 | Cable entry M20 |
| NPT | Cable entry NPT 1/2" |
| ST | M12 connector with A-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.) |
| ST-2310 | M12 connector with B-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.) |
| (8) | |
| 2138 | Roller lever 7H for position switches with safety function |
| (9) | |
| 1637 | Gold-plated contacts |
- Metal enclosure
- Wide range of alternative actuators
- Good resistance to oil and petroleum spirit
- 40,5 mm x 76 mm x 38 mm
- Actuator heads can be repositioned by 4 x 90°
- Design to EN 50041
Ordering data
| Product type description |
TR 335-11ZUE-G24-RMS |
| Article number (order number) |
133026238 |
| EAN (European Article Number) |
8905236100499 |
| eCl@ss number, version 12.0 |
27-27-26-01 |
| eCl@ss number, version 11.0 |
27-27-26-01 |
| eCl@ss number, version 9.0 |
27-27-26-01 |
| ETIM number, version 7.0 |
EC000030 |
| ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
| Certificates |
cULus |
General data
| Housing construction form |
Norm construction design |
| Actuator type to EN 50041 |
C |
| Housing coating material |
painted |
General data - Features
| Indicator lamp |
Yes |
| Safety functions |
Yes |
Safety classification
| Standards |
EN IEC 60947-5-1 |
| Mission time |
20 Year(s) |
Safety classification - Safety outputs
| B10D Normally-closed contact (NC) |
20,000,000 Operations |
Mechanical data
| Actuating element |
Roller plunger |
| Roller material |
Brass |
| Mechanical lifetime, minimum |
30,000,000 Operations |
| Actuating force, minimum |
17 N |
| Actuating speed, maximum |
0.5 m/s |
| Note (Actuating speed) |
Actuating speed with actuating angle 30° to switch axis |
Mechanical data - Connection technique
| Termination |
Screw terminals M20 x 1.5 |
| Cable section, minimum |
0.75 mm² |
| Cable section, maximum |
2.5 mm² |
| Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
| Length of sensor |
38 mm |
| Width of sensor |
40.5 mm |
| Height of sensor |
116.6 mm |
Ambient conditions
| Ambient temperature |
-30 ... +80 °C |
Electrical data
| Thermal test current |
10 A |
| Required rated short-circuit current |
1,000 A |
| Utilisation category AC-15 |
230 VAC |
| Utilisation category AC-15 |
4 A |
| Utilisation category DC-13 |
24 VDC |
| Utilisation category DC-13 |
4 A |
| Switching element |
1 NO contact, 1 NC contacts |
| Switching principle |
Slow action with overlapping contacts |
| Maximale Schalthäufigkeit |
5,000 /h |
| Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
UL Certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: k335rf02
| 726.9 kB | .jpg | 352.778 x 767.292 mm - 1000 x 2175 px - 72 dpi
| 89.1 kB | .png | 74.083 x 160.86700000000002 mm - 210 x 456 px - 72 dpi
| 63.4 kB | .png | 56.797 x 123.472 mm - 161 x 350 px - 72 dpi
| 27.7 kB | .png | 74.083 x 74.083 mm - 210 x 210 px - 72 dpi
| 26.1 kB | .jpg | 56.797000000000004 x 123.47200000000001 mm - 161 x 350 px - 72 dpi
Dimensional drawing basic component
Dimensional drawing actuator
Diagram
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated at: 27/04/2026, 7:27 pm