T4VH 336-20Z-RVA
| Product type description: (1)(2) 336-(3)(4)-(5)-(6)-(7)-(8)-(9) |
| (1) | |
| Z | Snap action |
| T | Slow action (not for AF/S) |
| (2) | |
| S | Plunger S |
| R | Roller plunger R |
| H | Roller lever H |
| 10H | Rod lever 10H |
| 7H | Roller lever 7H |
| 1K | Offset roller lever 1K |
| 3K | Angle roller lever 3K |
| RMS | Brass roller |
| (3) | |
| 11 | 1 NO contact/1 NC contact |
| 02 | 2 NC contact |
| 20 | 2 NO contacts, (switches with 2 NO contacts are not suitable for safety applications) |
| 01/01 | 1 NC contact left / 1 NC contact right |
| (4) | |
| Y | IP 65 |
| Z | IP 67 |
| (5) | |
| without latching | |
| R | with latching |
| (6) | |
| H | Slow action with staggered contacts |
| UE | Slow action with overlapping contacts |
| (7) | |
| without | Cable entry M20 |
| NPT | Cable entry NPT 1/2" |
| ST | M12 connector with A-coding |
| ST-2310 | M12 connector with B-coding |
| (8) | |
| 2138 | Roller lever 7H for position switches with safety function |
| (9) | |
| 1637 | Gold-plated contacts |
- 1 Cable entry M 20 x 1.5
- only for positioning tasks
- Design to EN 50041
- Lever angle adjustable in 10° steps
- Thermoplastic enclosure
- Double-insulated
- Good resistance to oil and petroleum spirit
- Wide range of alternative actuators
- Actuator heads can be repositioned by 4 x 90°
Ordering data
| Product type description |
T4VH 336-20Z-RVA |
| Article number (order number) |
133013584 |
| EAN (European Article Number) |
8905236100819 |
Approvals - Standards
| Certificates |
cULus CCC |
General data
| Housing construction form |
Norm construction design |
| Actuator type to EN 50041 |
A |
| Housing material |
Plastic, glass-fibre-reinforced |
| Lever material |
Metal film |
General data - Features
| Number of auxiliary contacts |
2 |
Safety classification
| Standards |
BG-GS-ET-15 EN ISO 13849-1 EN IEC 60947-5-1 |
| Mission time |
20 Year(s) |
Mechanical data
| Actuating element |
Roller lever |
| Roller material |
Stainless steel (V2A) |
| Mechanical lifetime, minimum |
30,000,000 Operations |
| Actuating speed, maximum |
2.5 m/s |
| Note (Actuating speed) |
Actuating speed with actuating angle 30° to switch axis |
| Note (Switchover time) |
Switchover time in accordance with actuating speed |
| Actuating torque, minimum |
0.3 Nm |
Mechanical data - Connection technique
| Termination |
Screw terminals M20 x 1.5 |
| Cable section, minimum |
0.75 mm² |
| Cable section, maximum |
2.5 mm² |
| Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
| Length of sensor |
60.5 mm |
| Width of sensor |
40.5 mm |
| Height of sensor |
129.5 mm |
Ambient conditions
| IP Degree of protection |
IP65 IP67 |
| Ambient temperature |
-30 ... +80 °C |
Ambient conditions - Insulation values
| Rated insulation voltage Ui |
500 V |
| Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
| Thermal test current |
10 A |
| Required rated short-circuit current |
1,000 A |
| Utilisation category AC-15 |
230 VAC |
| Utilisation category AC-15 |
4 A |
| Utilisation category DC-13 |
24 VDC |
| Utilisation category DC-13 |
4 A |
| Switching element |
2 NO contact |
| Switching principle |
Slow action |
| Bounce duration, maximum |
2 ms |
| Maximale Schalthäufigkeit |
5,000 /h |
| Material of the contacts, electrical |
Silver |
Note
| Note (General) |
Switch with 2 NO contacts are not for security tasks |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
UL Certificate
CCC certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: k336hf01
| 693.8 kB | .jpg | 352.778 x 752.1220000000001 mm - 1000 x 2132 px - 72 dpi
| 106.8 kB | .png | 74.083 x 157.692 mm - 210 x 447 px - 72 dpi
| 27.4 kB | .png | 74.083 x 74.083 mm - 210 x 210 px - 72 dpi
| 8.2 MB | .png | 169.333 x 361.103 mm - 2000 x 4265 px - 300 dpi
| 26.0 kB | .jpg | 57.856 x 123.47200000000001 mm - 164 x 350 px - 72 dpi
Dimensional drawing basic component
Dimensional drawing actuator
Switch travel diagram
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated at: 30/04/2026, 7:47 pm