removable
AZM 40
- Compact, flat design
- High holding force 2000 N
- Latching force 40 N
- RFID-technology for needs-based protection against tampering
- Individually coded version with coding level "High" according to ISO 14119
- Only one version for hinged and sliding doors
- Actuator can approach interlock continuously within a 180 degree angle.
- Symmetrical mounting, can be bolted on either side
- 119,5 mm x 40 mm x 20 mm
AZM 150
- Eight approach levels thanks to rotating head
- Simple fitting, especially on 40 mm profiles
- Thermoplastic enclosure
AZM 161
- Thermoplastic enclosure
- Double-insulated
- Interlock with protection against incorrect locking.
- 130 mm x 90 mm x 30 mm
- 6 Contacts
- Long life
AZM 170
- Thermoplastic enclosure
- Double-insulated
- Compact design
- Interlock with protection against incorrect locking.
- Long life
- High holding force