schmersal_s_icon.png

laterally movable

AZM 40

AZM 40


  • Compact, flat design
  • High holding force 2000 N
  • Latching force 40 N
  • RFID-technology for needs-based protection against tampering
  • Individually coded version with coding level "High" according to ISO 14119
  • Only one version for hinged and sliding doors
  • Actuator can approach interlock continuously within a 180 degree angle.
  • Symmetrical mounting, can be bolted on either side
  • 119,5 mm x 40 mm x 20 mm

Go to category
AZM 150

AZM 150


  • Eight approach levels thanks to rotating head
  • Simple fitting, especially on 40 mm profiles
  • Thermoplastic enclosure

Go to category
AZM 161

AZM 161


  • Thermoplastic enclosure
  • Double-insulated
  • Interlock with protection against incorrect locking.
  • 130 mm x 90 mm x 30 mm
  • 6 Contacts
  • Long life

Go to category
AZM300

AZM300


  • hygienic design
  • Protection class IP 69
  • Suitable for mounting to profile systems
  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • 3 different directions of actuation
  • Compact design
  • 3 LEDs to show operating conditions
  • Suitable for hinged and sliding guards
  • Series-wiring
  • Manual release

Go to category