MVH 017-22Y
| Product type description: (1)(2) 017-(3)Y-(4) |
| (1) | |
| T | Slow action (not for AF/S) |
| M | Snap action |
| (2) | |
| S | Plunger S |
| 2S | Telescopic plunger 2S |
| K | Offset roller lever K |
| 2K | Tilt lever 2K |
| 3K | Angle roller lever 3K |
| 8H | Roller lever 8H |
| 7H | Roller lever 7H |
| 10H | Rod lever 10H |
| H | Roller lever H |
| 4H | Spring rod lever on shaft 4H |
| 2H | Leaf spring lever 2H |
| 3H | Roller lever 3H |
| 9H | Rod lever 9H |
| 6H | Leaf spring lever 6H |
| (3) | |
| 22 | 2 NO contacts/2 NC contact |
| 13 | 1 NO contacts/3 NC contact |
| 31 | 3 NO contacts/1 NC contact |
| (4) | |
| UE | Slow action with overlapping contacts |
| H | Slow action with staggered contacts |
| C | Magnetic blow-out |
- 3 Cable entry M 20 x 1.5
- Metal enclosure
- 4 Contacts
- 67 mm x 130 mm x 43 mm ( basic component)
- Actuator head can be repositioned in steps 4 x 90°
- Continuous adjustment of lever position 360°
- Lever can be transposed by 180°
Ordering data
| Product type description |
MVH 017-22Y |
| Article number (order number) |
131060366 |
| EAN (European Article Number) |
8905236105142 |
| eCl@ss number, version 12.0 |
27-27-06-01 |
| eCl@ss number, version 11.0 |
27-27-06-01 |
| eCl@ss number, version 9.0 |
27-27-06-01 |
| ETIM number, version 7.0 |
EC000030 |
| ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
| Certificates |
CCC |
General data
| Standards |
EN IEC 60947-5-1 |
| Working principle |
mechanical |
| Slide form |
Castor |
| Housing material |
Light-alloy diecast, paint finish |
| Housing coating material |
painted |
| Gross weight |
551 g |
General data - Features
| Number of normally closed (NC) |
2 |
| Number of normally open (NO) |
2 |
Mechanical data
| Actuating element |
Roller lever |
| Roller material |
Plastic |
| Mechanical lifetime, minimum |
1,000,000 Operations |
| Actuating angle, from left of switch axis |
30 ° |
| Actuating angle, from right of switch axis |
30 ° |
| Contact opening |
2 x 1.2 mm |
| Actuating speed, minimum |
1 mm/min |
| Actuating speed, maximum |
3 m/s |
| Note (Actuating speed) |
Actuating speed with vertical actuating angle to switch axis |
| Actuating torque |
0.2 Nm |
Mechanical data - Connection technique
| Termination |
Screw terminals M20 x 1.5 |
| Cable section, minimum |
1.5 mm² |
| Cable section, maximum |
2.5 mm² |
| Note |
All indications including the conductor ferrules. |
| Wire cross-section |
13 AWG |
Mechanical data - Dimensions
| Length of sensor |
43 mm |
| Width of sensor |
67 mm |
| Height of sensor |
188 mm |
| Width of Castor |
8.5 mm |
| Diameter of Castor |
20 mm |
Ambient conditions
| Degree of protection |
IP65 |
| Ambient temperature |
-30 ... +90 °C |
Ambient conditions - Insulation values
| Rated insulation voltage Ui |
500 V |
Electrical data
| Thermal test current |
10 A |
| Utilisation category AC-15 |
400 VAC |
| Utilisation category AC-15 |
2.5 A |
| Switching element |
NO contact, NC contact |
| Note (Switching element) |
galvanically separated contact bridges |
| Switching principle |
Snap action |
| Bounce duration, maximum |
2.5 ms |
| Switchover time, maximum |
40 ms |
| Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
CCC certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: kts17f09
| 853.3 kB | .jpg | 352.778 x 726.017 mm - 1000 x 2058 px - 72 dpi
| 98.5 kB | .png | 74.083 x 152.4 mm - 210 x 432 px - 72 dpi
| 24.8 kB | .png | 74.083 x 74.083 mm - 210 x 210 px - 72 dpi
| 10.0 MB | .png | 169.333 x 348.488 mm - 2000 x 4116 px - 300 dpi
| 26.8 kB | .jpg | 59.972 x 123.47200000000001 mm - 170 x 350 px - 72 dpi
Dimensional drawing basic component
Dimensional drawing actuator
Diagram
| EU Declaration of Conformity | ![]() |
| Original | Schmersal India Private Limited G-7/1, MIDC, Ranjangaon Tal. Shirur, Dist. Pune – 412 220 Maharashtra India Internet: www.schmersal.in |
| Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
| Name of the component: | T/M 015 T 016 T/M 017 |
| Type: | See ordering code |
| Description of the component: | Limit switches |
| Relevant Directives: | Low Voltage Directive | 2014/35/EU |
| RoHS-Directive | 2011/65/EU |
| Applied standards: | EN 60947-5-1:2004 + AC:2005 + A1:2009 |
| Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
| Place and date of issue: | Pune, January 15, 2020 |
![]() |
| Authorised signature Sagar Jeevan Bhosale Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated at: 18/04/2026, 4:28 pm

