ZQ 900-13N
| Product type description: ZQ 900-(1)(2) |
| (1) | |
| 11 | 1 NO contact/1 NC contact |
| 13 | 1 NO contacts/3 NC contact |
| 22 | 2 NO contacts/2 NC contact |
| 02 | 2 NC contact |
| 04 | 4 NC contact |
| (2) | |
| without | without emergency-stop button |
| N | with emergency-stop button |
- 3 cable entries M 20 x 1.5
- Metal enclosure
- one-side operation / wire up to 75 m long
- Release push button
- Position indicator
- Robust design
- Large wiring compartment
- Twisting of towing eye not possible
- External watertight collar
- wire pull and breakage detection
Ordering data
| Product type description |
ZQ 900-13N |
| Article number (order number) |
131184476 |
| EAN (European Article Number) |
8905236102158 |
| eCl@ss number, version 12.0 |
27-37-12-01 |
| eCl@ss number, version 11.0 |
27-37-12-01 |
| eCl@ss number, version 9.0 |
27-37-12-01 |
| ETIM number, version 7.0 |
EC002033 |
| ETIM number, version 6.0 |
EC002033 |
Approvals - Standards
| Certificates |
cULus CCC |
General data
| Standards |
EN ISO 13850 EN IEC 60947-5-1 EN IEC 60947-5-5 |
| Housing material |
Metal, zinc die-cast |
| Housing coating material |
painted |
| Material of the housing cover |
Glass-fibre, thermoplastic |
| Length of the wire, maximum |
75 m |
| Gross weight |
1,276 g |
General data - Features
| Emergency-Stop button |
Yes |
| Indicator lamp |
No |
| Number of auxiliary contacts |
1 |
| Number of safety contacts |
3 |
Safety classification
| Standards |
EN ISO 13849-1 |
| Mission time |
20 Year(s) |
Safety classification - Safety outputs
| B10D Normally-closed contact (NC) |
100,000 Operations |
Mechanical data
| Mechanical lifetime, minimum |
1,000,000 Operations |
Mechanical data - Connection technique
| Termination |
Screw terminals M20 x 1.5 |
| Cable section, minimum |
0.75 mm² |
| Cable section, maximum |
2.5 mm² |
| Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
| Length of sensor |
97.2 mm |
| Width of sensor |
71.5 mm |
| Height of the Sensor, minimum |
220.3 mm |
| Height of the Sensor, maximum |
236.3 mm |
Ambient conditions
| IP Degree of protection |
IP65 |
| Ambient temperature |
-25 ... +70 °C |
| Relative humidity, maximum |
95 % |
Ambient conditions - Insulation values
| Rated insulation voltage Ui |
500 V |
| Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
| Thermal test current |
6 A |
| Utilisation category AC-15 |
230 VAC |
| Utilisation category AC-15 |
4 A |
| Utilisation category DC-13 |
24 VDC |
| Utilisation category DC-13 |
1 A |
| Switching element |
1 NO contact, 3 NC contacts |
| Switching principle |
Snap action |
| Material of the contacts, electrical |
Silver |
Note
| Note (General) |
For lengths of over 10 m, intermediate wire supports must be installed every 3 to 5 m. Recommended cable lengths for pull-wire Emergency-Stop switches in relation to the range of ambient temperature. As the thimbles are subject to deformation in case of wire pull, the wire should be pulled several times after fitting. After that, the wire must be re-tensioned using the eyebolt or the tensioner. At 2 m ... 5 m distance intermediate wire supports are required, see accessories The screwed G24-M20 indicator lamp must be ordered separately, see accessories. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
CCC certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: kzq90f08
| 132.6 kB | .png | 22.945 x 50.038000000000004 mm - 271 x 591 px - 300 dpi
| 14.6 kB | .jpg | 86.783 x 188.73600000000002 mm - 246 x 535 px - 72 dpi
| 799.6 kB | .jpg | 352.778 x 767.9970000000001 mm - 1000 x 2177 px - 72 dpi
| 127.8 kB | .png | 74.083 x 161.219 mm - 210 x 457 px - 72 dpi
| 29.0 kB | .png | 74.083 x 74.083 mm - 210 x 210 px - 72 dpi
| 8.9 MB | .png | 169.333 x 368.639 mm - 2000 x 4354 px - 300 dpi
| 32.7 kB | .jpg | 56.797000000000004 x 123.47200000000001 mm - 161 x 350 px - 72 dpi
Dimensional drawing basic component
Diagram
Characteristic curve
Operating principle
Operating principle
| EU Declaration of Conformity | ![]() |
| Original | Schmersal India Private Limited G-7/1, MIDC, Ranjangaon Tal. Shirur, Dist. Pune – 412 220 Maharashtra India Internet: www.schmersal.in |
| Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
| Name of the component: | ZQ 900 |
| Type: | See ordering code |
| Description of the component: | Pull-wire emergency stop switches |
| Relevant Directives: | Machinery Directive | 2006/42/EC |
| RoHS-Directive | 2011/65/EU |
| Applied standards: | EN 60947-5-1:2017 + AC:2020 EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 EN 620:2021 EN ISO 13850:2015 |
| Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
| Place and date of issue: | Pune, June 26, 2025 |
![]() |
| Authorised signature Ramji Singh Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated at: 28/04/2026, 9:31 pm

