TZFWL24VDC-2917
| Product type description: TZ(1)(2)(3)(4)(5)24VCD-(6) |
| (1) | |
| M | Power to lock |
| F | Power to unlock |
| (2) | |
| Contact variants (also refer to 4.3) | |
| Magnet: 1 NC contact; actuator: 1 NC contact / 1 NO contact | |
| W | Magnet: 1 NC contact; actuator: 1 NC contact / 1 NO contact |
| C | Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact / 1 NO contact |
| CW | Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact / 1 NO contact |
| 3OE/1S | Magnet: 1 NC contact; actuator: 2 NC contacts / 1 NO contact |
| W3OE | Magnet: 1 NC contact; actuator: 2 NC contacts / 1 NO contact |
| 4OE | Magnet: 2 NC contacts; actuator: 2 NC contacts |
| W2MOE | Magnet: 2 NC contacts; actuator: 1 NC contact/1 NO contact |
| (3) | |
| N | Emergency release N |
| .NE | Ancillary release .NE |
| .NEM | Ancillary release .NEM |
| S | Manual release using triangular key |
| SP | Manual release with triangular key and release bar |
| S.NF | Emergency exit and manual release |
| (4) | |
| L | with LED display |
| (5) | |
| .CHI | Actuating head higher and rotated 180° |
| (6) | |
| 3053 | Customer-specific contact variant |
- Thermoplastic enclosure
- Holding force 1500 N
Ordering data
| Product type description |
TZFWL24VDC-2917 |
| Article number (order number) |
133015302 |
| EAN (European Article Number) |
8905236100697 |
| eCl@ss number, version 12.0 |
27-27-26-03 |
| eCl@ss number, version 11.0 |
27-27-26-03 |
| eCl@ss number, version 9.0 |
27-27-26-03 |
| ETIM number, version 7.0 |
EC002593 |
| ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
| Certificates |
cULus CCC |
General data
| Standards |
BG-GS-ET-19 EN IEC 60947-5-1 |
| Coding level according to EN ISO 14119 |
Low |
| Working principle |
electromechanical |
| Housing material |
Glass-fibre, reinforced thermoplastic |
General data - Features
| Power to unlock |
Yes |
| Integral system diagnostics, status |
Yes |
| Number of actuating directions |
4 |
| Number of auxiliary contacts |
1 |
| Number of safety contacts |
2 |
Safety classification
| Standards |
EN ISO 13849-1 |
| Performance Level, up to |
c |
| Category |
1 |
| B10D Normally-closed contact (NC) |
2,000,000 Operations |
| Note |
Electrical life on request. |
| B10D Normally-open contact (NO) |
1,000,000 Operations |
| Note |
at 10% Ie and ohmic load |
| Mission time |
20 Year(s) |
Safety classification - Fault exclusion
| Please note: |
Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed. |
| Performance Level, up to |
d |
| Category |
3 |
| Note |
for 2-channel use and with suitable logic unit. |
| Mission time |
20 Year(s) |
Safety classification - Guard locking function
| Performance Level, up to |
e |
| Note (Performance Level) |
Information for the safety classification of the guard locking function is documented in the "Operating instructions" or in the "Operation and mounting" instructions. |
Mechanical data
| Mechanical lifetime, minimum |
1,000,000 Operations |
| Holding force FZh in accordance with EN ISO 14119 |
1,500 N |
| Latching force |
20 N |
| Positive break travel |
3.5 mm |
| Positive break force per NC contact, minimum |
20 N |
| Positive break force, minimum |
20 N |
| Actuating speed, maximum |
0.3 m/s |
| Mounting |
Screws |
| Type of the fixing screws |
3x M6 |
| Tightening torque of the fastening screws for the housing cover, minimum |
0.8 Nm |
| Tightening torque of the fastening screws for the housing cover, maximum |
0.8 Nm |
Mechanical data - Connection technique
| Cable entry |
1 x M20 x 1,5 |
| Termination |
Screw terminals |
| Cable section, minimum |
1 x 0.5 mm² |
| Cable section, maximum |
1 x 1.5 mm² |
| Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
| Length of sensor |
41 mm |
| Width of sensor |
129 mm |
| Height of sensor |
92.5 mm |
Ambient conditions
| Degree of protection |
IP65 IP67 |
| Ambient temperature |
+0 ... +50 °C |
| Note (Relative humidity) |
non-condensing non-icing |
Ambient conditions - Insulation values
| Rated insulation voltage Ui |
250 VAC |
| Rated impulse withstand voltage Uimp |
2.5 kV |
Electrical data
| Thermal test current |
4 A |
| Rated control voltage |
24 VDC |
| Required rated short-circuit current |
1,000 A |
| Electrical power consumption, maximum |
8.5 W |
| Switching principle |
Slow action |
| Maximale Schalthäufigkeit |
1,200 /h |
| Material of the contacts, electrical |
Silver |
Electrical data - Magnet control
| Magnet switch-on time |
100 % |
| Test pulse duration, maximum |
5 ms |
| Test pulse interval, minimum |
50 ms |
Electrical data - Safety contacts
| Voltage, Utilisation category AC-15 |
230 VAC |
| Current, Utilisation category AC-15 |
4 A |
| Voltage, Utilisation category DC-13 |
24 VDC |
| Current, Utilisation category DC-13 |
4 A |
Electrical data - Auxiliary contacts
| Voltage, Utilisation category AC-15 |
230 VAC |
| Current, Utilisation category AC-15 |
4 A |
| Voltage, Utilisation category DC-13 |
24 VDC |
| Current, Utilisation category DC-13 |
4 A |
Other data
| Note (applications) |
sliding safety guard removable guard hinged safety guard |
Scope of delivery
| Scope of delivery |
Actuator must be ordered separately. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
CCC certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: ktzf-f14
| 308.6 kB | .jpg | 352.778 x 254 mm - 1000 x 720 px - 72 dpi
| 37.1 kB | .png | 74.083 x 53.269000000000005 mm - 210 x 151 px - 72 dpi
| 35.2 kB | .png | 74.083 x 74.083 mm - 210 x 210 px - 72 dpi
| 3.5 MB | .png | 169.333 x 121.92 mm - 2000 x 1440 px - 300 dpi
| 38.3 kB | .jpg | 123.47200000000001 x 88.9 mm - 350 x 252 px - 72 dpi
Dimensional drawing basic component
| EU Declaration of Conformity | ![]() |
| Original | Schmersal India Private Limited G-7/1, MIDC, Ranjangaon Tal. Shirur, Dist. Pune – 412 220 Maharashtra India Internet: www.schmersal.in |
| Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
| Name of the component: | TZM / TZF |
| Type: | See ordering code |
| Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
| Relevant Directives: | Machinery Directive | 2006/42/EC |
| RoHS-Directive | 2011/65/EU |
| Applied standards: | EN IEC 60947-5-1:2025 EN ISO 14119:2025 |
| Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
| Place and date of issue: | Pune, January 26, 2026 |
![]() |
| Authorised signature Ramji Singh Managing Director |
| UK Declaration of Conformity | ![]() |
| Company: | Schmersal India Private Limited G-7/1, MIDC, Ranjangaon Tal. Shirur, Dist. Pune - 412 220 Maharashtra India Internet: www.schmersal.in |
| Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
| Name of the component: | TZM / TZF |
| Type: | See ordering code |
| Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
| Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
| The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
| Designated standards: | EN IEC 60947-5-1:2025 EN ISO 14119:2025 |
| UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
| Place and date of issue: | Pune, January 26, 2026 |
![]() |
| Authorised signature Ramji Singh Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated at: 19/04/2026, 11:04 am


