AZM 40
- Compact, flat design
- High holding force 2000 N
- Latching force 40 N
- RFID-technology for needs-based protection against tampering
- Individually coded version with
coding level "High" according to ISO 14119
- Only one version for hinged and sliding doors
- Actuator can approach interlock continuously within a 180 degree angle.
- Symmetrical mounting, can be bolted on either side
- 119,5 mm x 40 mm x 20 mm
Go to category
AZM300
- hygienic design
- Protection class IP 69
- Suitable for mounting to profile systems
- Thermoplastic enclosure
- RFID-technology for needs-based protection against tampering
- 3 different directions of actuation
- Compact design
- 3 LEDs to show operating conditions
- Suitable for hinged and sliding guards
- Series-wiring
- Manual release
Go to category