AV15LHKX11.5U-GB215
| Product type description: AV15(1)(2)(3)(4)(5)(6)(7)-(8) |
| (1) | |
| L | Left-hand model |
| R | Right-hand model |
| (2) | |
| Pull strap | |
| H | Lever version H65 |
| H92 | Lever version H92 |
| H105 | Lever version H105 |
| B | Bearing block B |
| B2 | Bearing block B2 |
| (3) | |
| 1 NC contact | |
| K | 1 NC contact / 1 NO contact |
| (4) | |
| Protection class IP20 | |
| IP41 | Protection class IP41 |
| (5) | |
| Without cable gland | |
| E1 | M20 cable gland - metal (single-wire entry) |
| E2 | M20 cable gland, plastic – polyamide |
| E4 | M20 cable gland, plastic – polyamide fibreglass reinforced |
| (6) | |
| X11,5 | Dimension X: 11.5 mm |
| X20 | Dimension X: 20 mm |
| X30 | Dimension X: 30 mm |
| X40 | Dimension X: 40 mm |
| X45 | Dimension X: 45 mm |
| X15 | Dimension X: 15 mm |
| X25 | Dimension X: 25 mm |
| X35 | Dimension X: 35 mm |
| (7) | |
| U | Interlock bevel: bottom |
| D | Interlock bevel: cover-side |
| R | Interlock bevel: right |
| L | Interlock bevel: left |
| (8) | |
| GB215 | Additional front-side M8 mounting holes |
| xxxxx | Special version |
| Note: | |
| Regular font: Standard versions Italic font: Special versions | |
- left-hand model
- 1 Auxiliary contact
- Fail-safe locking system
- for 1-leaf doors
- authorised for use in passenger elevators
- Manual release by means of M5 triangular key
- Aluminium die cast enclosure
Ordering data
| Product type description |
AV15LHKX11.5U-GB215 |
| Article number (order number) |
101123259 |
| EAN (European Article Number) |
4030661276854 |
| eCl@ss number, version 12.0 |
27-27-26-03 |
| eCl@ss number, version 11.0 |
27-27-26-03 |
| eCl@ss number, version 9.0 |
27-27-26-03 |
| ETIM number, version 7.0 |
EC002593 |
| ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
| Certificates |
TÜV CCC |
General data
| Standards |
EN 81-20 EN 81-50 |
| Housing material |
Light alloy die-casting |
| Material of the latching bolt |
Brass |
| Gross weight |
860 g |
General data - Features
| Manual release |
Yes |
| With fail-safe locking system (Y/N) |
Yes |
| Safety functions |
Yes |
| Number of auxiliary contacts |
1 |
| Number of door leafs |
1 |
| Number of safety contacts |
1 |
Mechanical data
| Unlocking |
Rotating unlatcher |
| Actuating element |
Roller lever H65 |
| Orientation / Alignment |
left-hand model |
| Mounting |
two 9 x 11 mm slotted holes on the rear two M8 mounting holes on the bottom, horizontal to the locking bolt |
| Permanent magnet |
Ceramic oxide magnets with high coercive field strength |
Mechanical data - Connection technique
| Cable entry |
without cable gland |
Mechanical data - Dimensions
| Width |
165 mm |
| Height |
80 mm |
| Depth |
36 mm |
| Diameter of the latching bolt |
18 mm |
| X-dimension of the latching bolt |
11.5 mm |
| Note (X-dimension of the latching bolt) |
The entire locking bolt length results from the prescribed insertion depth of the locking bolt into the door leaf of 21 mm and dimension X. Dimension X represents the distance between the bottom of the enclosure of the door closing device and the top of the door. |
| Design of the latching bolt |
45° bevel, from below |
Ambient conditions
| IP Degree of protection |
IP20 |
| Ambient temperature |
-15 ... +70 °C |
Ambient conditions - Insulation values
| Rated insulation voltage Ui |
400 VAC |
| Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
| Thermal test current |
10 A |
| Rated operating voltage |
230 VAC |
| Rated operating voltage |
200 VDC |
| Operating current |
2,000 mA |
| Utilisation category AC-15 |
230 VAC |
| Utilisation category AC-15 |
2 A |
| Utilisation category DC-13 |
24 VDC |
| Utilisation category DC-13 |
1 A |
| Switching principle |
Slow action |
| Material of the contacts, electrical |
Silver |
| Switching element |
NC contact, NO contact |
Note
| Note (General) |
The illustrated door lock is an example of the actuation type and shows the variant with the maximum locking bolt x-dimension of 45 mm and a 45° chamfer at the bottom of the locking bolt. |
| Note (Manual release) |
For manual release using M5 triangular key, available as accessory |
Language filter
Datasheet
Operating instructions and Declaration of conformity
CCC certification
BG-test certificate
Info
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: kav15f10
| 419.1 kB | .jpg | 352.778 x 339.725 mm - 1000 x 963 px - 72 dpi
| 62.1 kB | .png | 74.083 x 71.261 mm - 210 x 202 px - 72 dpi
| 73.7 kB | .jpg | 123.472 x 118.886 mm - 350 x 337 px - 72 dpi
| 401.4 kB | .jpg | 352.778 x 339.725 mm - 1000 x 963 px - 72 dpi
| 61.0 kB | .png | 74.083 x 71.26100000000001 mm - 210 x 202 px - 72 dpi
| 61.0 kB | .png | 74.083 x 71.261 mm - 210 x 202 px - 72 dpi
| 58.4 kB | .png | 74.083 x 74.083 mm - 210 x 210 px - 72 dpi
| 4.5 MB | .png | 169.333 x 163.068 mm - 2000 x 1926 px - 300 dpi
| 65.6 kB | .jpg | 123.47200000000001 x 118.88600000000001 mm - 350 x 337 px - 72 dpi
Dimensional drawing basic component
Dimensional drawing basic component
Images (miscellaneous)
Assembly example
ID: kav--m03
| EU Declaration of Conformity | ![]() |
| Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
| Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
| Name of the component: | AV15, AV18, AV20, AV21, AV25, AV28 |
| Type: | See ordering code |
| Year of construction: | See identification plate |
| Description of the component: | Door locking devices |
| Relevant Directives: | Low Voltage Directive | 2014/35/EU |
| Lift Directive | 2014/33/EU | |
| RoHS-Directive | 2011/65/EU |
| Applied standards: | EN 81-20:2020 EN 81-50:2020 |
| Notified body for Type Examination: | TÜV SÜD Industrie Service GmbH Westendstr. 199 80686 München Germany ID no: 0036 |
| EU-Type Examination Certificate: | EU-DL 059 (AV15), EU-DL 076 (AV18), EU-DL 528 (AV20), EU-DL 529 (AV21), EU-DL 060 (AV25), EU-DL 075 (AV28) |
| Place and date of issue: | Wuppertal, July 4, 2025 |
![]() |
| Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated at: 30/04/2026, 9:25 pm

