schmersal_s_icon.png

ZV. 235-11Z-M20

Varenummer: 101160111

Downloads

ePlan Data
CADENAS CAD Data
SISTEMA Data

Bestillingsinformasjon

Produkt-typebetegnelse

ZV. 235-11Z-M20

Artikkelnummer (bestillingsnummer)

101160111

EAN (European Article Number)

4030661188935

eCl@ss-nummer, versjon 12.0

27-27-26-01

eCl@ss-nummer, versjon 11.0

27-27-26-01

eCl@ss-nummer, versjon 9.0

27-27-26-01

ETIM-nummer, versjon 7.0

EC000030

ETIM-nummer, versjon 6.0

EC000030

Gobale egenskaper

Bruttovekt

204 g

Gobale egenskaper - Karakteristikker

Sikkerhetsfunksjoner

Ja

Klassifisering

Standard

EN IEC 60947-5-1

Mission time

20 år

Klassifisering - sikkerhetsutganger

B10D Åpner (NC)

20.000.000 bevegelser

Elektriske data

Koblingselement

1 NO-kontakt, 1 NC-kontakt

Bryteprinsipp

Moment

Diagram

151160111 ZV. 235-11Z-M20
  • metallhus
  • Bredt utvalg av alternative aktivatorer
  • God motstand mot olje og petroleumsprit
  • 30 mm x 63,5 mm x 30 mm
  • Aktivatorhode kan reposisjoneres med 4 x 90°
  • Monteringsdetaljer iht. EN 50047
  • 1 Kabelinngang M 20 x 1.5

EU Declaration of Conformity LOG_COM_lo1de01s
OriginalK.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:Z/T 235, Z/T 236, Z/T 255, Z/T 256,
Z/T 335, Z/T 336, Z/T 355,
Z 332
Type:See ordering code
Description of the component:Position switch
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, April 20, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:Z/T 235, Z/T 236, Z/T 255, Z/T 256,
Z/T 335, Z/T 336, Z/T 355,
Z 332
Type:See ordering code
Description of the component:Position switch
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017
UK-Importer / Person authorised for the compilation of the technical documentation:Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, November 23, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Nordiska AB, F O Petersons gata 28, S-421 31 Västra Frölunda

Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.

Generated at: 28.04.2026, 16:49