M1S 660-10-K-Y-2838
| Produkt-typebetegnelse: M(1) 660(2)-11-k-y(3) |
| (1) | |
| S | Halbrunde Gummikalotte |
| 1S | Teleskopdruckbolzen |
| 2S | Teleskopdruckbolzen |
| 2R | Rollen-Teleskopdruckbolzen |
| (2) | |
| uten | ohne Befestigungsflansch |
| 0 | mit Befestigungsflansch (nur für S) |
| (3) | |
| U | Mit Rolle quer zur Schalterachse (nur für 2R) |
- uten moneringsflens
- gummihus
- loddetagger og spadeterminaler
Bestillingsinformasjon
| Produkt-typebetegnelse |
M1S 660-10-K-Y-2838 |
| Artikkelnummer (bestillingsnummer) |
103004444 |
| EAN (European Article Number) |
4030661431727 |
| eCl@ss-nummer, versjon 12.0 |
27-27-06-01 |
| eCl@ss-nummer, versjon 11.0 |
27-27-06-01 |
| eCl@ss-nummer, versjon 9.0 |
27-27-06-01 |
| ETIM-nummer, versjon 7.0 |
EC000030 |
| ETIM-nummer, versjon 6.0 |
EC000030 |
Gobale egenskaper
| Standard |
EN IEC 60947-5-1 |
| Kapslingsmateriale |
Synthetic rubber (NBR), cover made of stainless sheet steel |
| Materiale for aktivator |
Rustfritt stål |
| Bruttovekt |
68 g |
Gobale egenskaper - Karakteristikker
| Antall lukkere |
1 |
Mekaniske data
| Betjeningselement |
Telescopic plunger 1S |
| Mekanisk levetid, minimum |
3.000.000 bevegelser |
| Aktiviseringskraft |
4 N |
| Contact opening |
0.4 mm |
| Tilbakefjæringskraft, minimum |
1 N |
| Aktueringshastighet, minimum |
1 mm/min |
Mechanical data - Connection technique
| Lengde for kabel |
0,48 m |
| Konnektor stikk |
H05VV-F 2x 0,75 mm² |
| Kabeldimensjon, maksimum |
2,5 mm² |
| Note |
0.75 mm² |
Omgivelsesbetingelser
| Tetthetsgrad |
IP65 |
| Arbeidstempratur |
-30 ... +80 °C |
Ambient conditions - Insulation values
| Isolasjonsspenning |
250 V |
| Nominell impulsmotstandsspenning |
4 kV |
Elektriske data
| Termisk teststrøm |
4 A |
| Utstyrskategori AC-15 |
230 VAC |
| Utstyrskategori AC-15 |
1 A |
| Koblingselement |
NO contact with single break |
| Bryteprinsipp |
Snappfeste med selvrensende kontakt |
| Maksimal koblingsfrekvens |
30.000 /h |
| Materiale for kontakter, elekrisk |
gullbelagt sølv |
Språk filter
Datablad
Dataark (foreløpig PDF)
Last ned den nyeste versjonen av Adobe Reader
Produktbilde (enkelt katalogbilde)
ID: KM660F05
| 678,2 kB | .jpg | 352.425 x 538.339 mm - 999 x 1526 px - 72 dpi
| 69,4 kB | .png | 74.083 x 112.88900000000001 mm - 210 x 320 px - 72 dpi
| 29,3 kB | .png | 74.083 x 74.083 mm - 210 x 210 px - 72 dpi
| 5,6 MB | .png | 166.47400000000002 x 254.25 mm - 1999 x 3053 px - 305 dpi
| 37,7 kB | .jpg | 80.786 x 123.47200000000001 mm - 229 x 350 px - 72 dpi
Dimensjonsriktig tegning grunnenhet
| EU Declaration of Conformity | ![]() |
| Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
| Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
| Name of the component: | M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
| Description of the component: | Micro switches |
| Relevant Directives: | Low Voltage Directive | 2014/35/EU |
| RoHS-Directive | 2011/65/EU |
| Applied standards: | EN 60947-5-1:2017 + AC:2020 |
| Place and date of issue: | Wuppertal, February 1, 2023 |
![]() |
| Authorised signature Philip Schmersal Managing Director |
| UK Declaration of Conformity | ![]() |
| Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
| Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
| Name of the component: | M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
| Type: | See ordering code |
| Description of the component: | Micro switches |
| Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
| The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
| Designated standards: | EN 60947-5-1:2017 + AC:2020 |
| UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
| Place and date of issue: | Wuppertal, February 6, 2023 |
![]() |
| Authorised signature Philip Schmersal Managing Director |
Schmersal Nordiska AB, F O Petersons gata 28, S-421 31 Västra Frölunda
Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.
Generated at: 27.04.2026, 14:17