schmersal_s_icon.png

M 610-11-30 STECKANSCHLUSS

Varenummer: 101088339

Downloads

ePlan Data
CADENAS CAD Data
SISTEMA Data
  • Plast bryterhus
  • Lang levetid
  • lodding, stikkontakt eller skrutilslutning

Bestillingsinformasjon

Produkt-typebetegnelse

M 610-11-30 STECKANSCHLUSS

Artikkelnummer (bestillingsnummer)

101088339

eCl@ss-nummer, versjon 12.0

27-27-06-01

eCl@ss-nummer, versjon 11.0

27-27-06-01

eCl@ss-nummer, versjon 9.0

27-27-06-01

ETIM-nummer, versjon 7.0

EC000030

ETIM-nummer, versjon 6.0

EC000030

Gobale egenskaper

Standard

EN IEC 60947-5-1

Kapslingsmateriale

Plast, glassfiber forsterket termoplast

Materiale for aktivator

Glass-fibre, thermoplastic

Bruttovekt

5 g

Gobale egenskaper - Karakteristikker

Antall åpnere

1

Antall lukkere

1

Mekaniske data

Betjeningselement

Nok

Mekanisk levetid, minimum

10.000.000 bevegelser

Aktiviseringskraft

1,2 N

Contact opening

0.3 mm

Tilbakefjæringskraft, minimum

0,3 N

Aktueringshastighet, minimum

1 mm/min

Merk (kontaktomslagstid)

Kontaktomslagstid i henhold til aktiveringshastighet

Mechanical data - Connection technique

Konnektor stikk

Flat plugg-inn-konnektor

Kabeldimensjon, maksimum

1,5 mm²

Omgivelsesbetingelser

Beskyttelsesklasse for huset

IP40

Beskyttelsesklasse for klemmer eller tilkoblinger

IP00

Arbeidstempratur

-30 ... +85 °C

Ambient conditions - Insulation values

Isolasjonsspenning

250 V

Nominell impulsmotstandsspenning

4 kV

Forurensningsgrad

2

Elektriske data

Termisk teststrøm

4 A

Utstyrskategori AC-15

230 VAC

Utstyrskategori AC-15

2,5 A

Utstyrskategori: DC-12

24 VDC

Utstyrskategori: DC-12

1 A

Utstyrskategori DC-13

24 VDC

Koblingselement

Change-over contact with single break

Bryteprinsipp

Snappfeste med selvrensende kontakt

Prelltid, maksimum

1,5 ms

Maksimal koblingsfrekvens

10.000 /h

Kontaktomslagstid, maksimum

10 ms

Materiale for kontakter, elekrisk

gullbelagt sølv

EU Declaration of Conformity LOG_COM_lo1de01s
OriginalK.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Description of the component:Micro switches
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
Place and date of issue:Wuppertal, February 1, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Type:See ordering code
Description of the component:Micro switches
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017 + AC:2020
UK-Importer / Person authorised for the compilation of the technical documentation:Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, February 6, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Nordiska AB, F O Petersons gata 28, S-421 31 Västra Frölunda

Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.

Generated at: 25.04.2026, 10:32