TFH 232-11UEDR
| Product type description: TFH 232(1) |
| (1) | |
| 11UEDR | 1 NO contact / 1 NC contact |
| 22UEDR | 2 NO contacts/2 NC contact |
- 2 Contacts
- 1 Cable entry M 20 x 1.5
- Protective shield with wide opening
- Low operating height of pedal
- High level of stability
Ordering data
| Note (Delivery capacity) |
Not available! |
| Product type description |
TFH 232-11UEDR |
| Article number (order number) |
161181536 |
| EAN (European Article Number) |
4030661326757 |
General data
| Standards |
BG-GS-ET-15 DIN VDE 0660-200 EN IEC 60947-5-1 |
| Housing material |
Aluminium |
| Housing coating material |
powder-coated |
| Material of the housing cover |
Aluminium |
| Material of the pedal |
Glass-fibre, reinforced thermoplastic |
| Material of the protective shield |
Aluminium |
| Colour of the product |
White aluminum |
| Gross weight |
1,765 g |
General data - Features
| Suitable for EMERGENCY-OFF |
Yes |
| Probing possible |
Yes |
| Latching |
Yes |
| Number of normally closed (NC) |
1 |
| Number of normally open (NO) |
1 |
Safety classification
| Standards |
EN ISO 13849-1 |
| Mission time |
20 Year(s) |
Safety classification - Safety outputs
| B10D Normally-closed contact (NC) |
100,000 Operations |
Mechanical data
| Mechanical lifetime, minimum |
1,000,000 Operations |
Mechanical data - Connection technique
| Termination |
Screw terminals M20 x 1.5 |
| Cable section, maximum |
2.5 mm² |
| Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
| Width |
170 mm |
| Height |
189 mm |
| Depth |
274 mm |
Ambient conditions
| Degree of protection |
IP65 |
| Ambient temperature |
-25 ... +60 °C |
| Storage and transport temperature |
-25 ... +85 °C |
| Relative humidity, minimum |
30 % |
| Relative humidity, maximum |
95 % |
| Note (Relative humidity) |
non-condensing non-icing |
| Resistance to vibrations |
10 … 150 Hz, amplitude 0.35 mm / 5 g |
| Restistance to shock |
30 g / 11 ms |
Ambient conditions - Insulation values
| Rated insulation voltage Ui |
500 V |
| Rated impulse withstand voltage Uimp |
6 kV |
| Overvoltage category |
III |
| Degree of pollution |
3 |
Electrical data
| Thermal test current |
10 A |
| Required rated short-circuit current |
1,000 A |
| Utilisation category AC-15 |
230 VAC |
| Utilisation category AC-15 |
4 A |
| Utilisation category DC-13 |
24 VDC |
| Utilisation category DC-13 |
1 A |
| Switching element |
NO contact, NC contact |
| Switching principle |
Slow action |
| Maximale Schalthäufigkeit |
3,600 /h |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: ktfh-f02
| 342.8 kB | .jpg | 352.778 x 276.57800000000003 mm - 1000 x 784 px - 72 dpi
| 28.2 kB | .png | 74.083 x 58.208000000000006 mm - 210 x 165 px - 72 dpi
| 37.7 kB | .jpg | 123.47200000000001 x 96.661 mm - 350 x 274 px - 72 dpi
| 36.0 kB | .png | 74.083 x 74.083 mm - 210 x 210 px - 72 dpi
| 3.5 MB | .png | 169.333 x 132.757 mm - 2000 x 1568 px - 300 dpi
Dimensional drawing basic component
Diagram
Product in the environment (application)
Schmersal, Inc., 15 Skyline Drive, NY 10532 Hawthorne
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated at: 4/20/2026, 4:47 PM