HDTP30-BL-GN-801
- without latching
- hygienic design
- Customised symbols possible
Ordering data
| Product type description |
HDTP30-BL-GN-801 |
| Article number (order number) |
103059672 |
| EAN (European Article Number) |
4030661665351 |
| eCl@ss number, version 12.0 |
27-37-12-12 |
| eCl@ss number, version 11.0 |
27-37-12-12 |
| eCl@ss number, version 9.0 |
27-37-12-12 |
| ETIM number, version 7.0 |
EC001038 |
| ETIM number, version 6.0 |
EC001038 |
General data
| Standards |
EN IEC 60947-5-1 EN IEC 60947-1 DIN EN 1672-2 |
| Versions |
Front plate mounting Mushroom impact button |
| Design |
Round Tactile |
| Installation conditions (mechanical) |
all surfaces min 3° to the horizontal |
| Sealing type |
Membrane Lip gaskets |
| Material of the operators |
Plastic |
| Material of the front ring |
Stainless steel (V4A) |
| Material of the bellows |
Silicone |
| Colour of the operating element |
Green |
| Colour of the front ring |
Silver |
| Colour of the bellows |
Blue |
| Colour of the sealing |
Blue |
| Gross weight |
46 g |
General data - Features
| With symbol labeling |
Yes |
| Probing possible |
Yes |
| Fully insulated |
Yes |
| Number of switch positions |
1 |
| Number of contact elements, maximum |
6 |
| Anti-torsion protection |
Yes |
Safety classification
| Mission time |
20 Year(s) |
Mechanical data
| Mechanical lifetime, Command devices |
1,000,000 Operations |
| Actuating stroke |
3.5 mm |
| Mounting |
central nut |
| Tightening torque of nuts, maximum |
4 Nm |
| Symbol labeling number |
801 |
| Type of labeling |
Laser |
| Typical actuating force of the push button |
14 N |
Mechanical data - Dimensions
| Width, maximum |
46 mm |
| Height |
70 mm |
| Mounting height |
22 mm |
| Note (Mounting height) |
Height in front of the front panel. |
| Mounting depth |
48 mm |
| Note (Mounting depth) |
Depth behind front panel including one contact element |
| diameters for the actuating heads |
30 mm |
| Diameter of the front ring |
45 mm |
| Mounting diameter |
22.3 mm |
| Thickness, of the front panel, minimum |
1.5 mm |
| Thickness of the front panel, maximum |
6 mm |
| Spacing |
65 x 65 mm |
Ambient conditions
| IP Degree of protection |
IP67 IP69K |
| Ambient temperature |
-25 ... +80 °C |
| Relative humidity, maximum |
93 % |
| Note (Relative humidity) |
non-condensing non-icing |
| Resistance to vibrations |
5 g |
| Restistance to shock |
<50 g (EN 60068-2-27) |
| Permissible installation altitude above sea level, maximum |
2,000 m |
Electrical data
| Switching frequency of the command device, maximum |
1,000 /h |
Scope of delivery
| Note (scope of delivery, number and type) |
Scope of delivery with contact carrier SMF |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Manufacturer's declaration KAS
Declaration of conformity (EC)
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: khdtp3f01-801
| 264.0 kB | .jpg | 352.425 x 370.41700000000003 mm - 999 x 1050 px - 72 dpi
| 45.9 kB | .jpg | 117.47500000000001 x 123.47200000000001 mm - 333 x 350 px - 72 dpi
| 42.4 kB | .png | 74.083 x 74.083 mm - 210 x 210 px - 72 dpi
| 47.6 kB | .png | 73.73100000000001 x 77.611 mm - 209 x 220 px - 72 dpi
| 2.8 MB | .png | 169.249 x 177.88500000000002 mm - 1999 x 2101 px - 300 dpi
Dimensional drawing basic component
Dimensional drawing basic component
| EU Declaration of Conformity | ![]() |
| Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
| Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
| Name of the component: | H program |
| Type: | See ordering code |
| Description of the component: | Command and signalling devices optionally as indicator lights, push buttons, illuminated push buttons, mushroom head impact buttons and switches, selector switches and selector buttons in conjunction with contact element and light elements CLP as well as potentiometer drives, step selector switches and main switches. |
| Relevant Directives: | Low Voltage Directive | 2014/35/EU |
| EMC-Directive | 2014/30/EU | |
| RoHS-Directive | 2011/65/EU |
| Applied standards: | EN 60947-5-1:2017 + AC:2020 |
| Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
| Place and date of issue: | Wuppertal, June 18, 2024 |
![]() |
| Authorised signature Philip Schmersal Managing Director |
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated at: 02/05/2026, 17:19