schmersal_s_icon.png

BNS 300-01ZG-ST-2211

Item number: 101186264

Downloads

ePLAN Data
CADENAS CAD Data
Product type description:

BNS 300-01ZG-(1)-(2)


(1)
withoutwith cable
STM12 connector

(2)
2211higher switching distance
2230supplementary signalling output
2246Ue 42 VAC
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Thermoplastic enclosure
  • Long life
  • Suitable for food processing industry only in combination with BPS 303
  • no mechanical wear
  • Ø M30
  • Insensitive to transverse misalignment
  • Insensitive to soiling
  • With integral evaluation

Ordering data

Product type description

BNS 300-01ZG-ST-2211

Article number (order number)

101186264

EAN (European Article Number)

4030661326849

eCl@ss number, version 12.0

27-27-44-01

eCl@ss number, version 11.0

27-27-24-02

eCl@ss number, version 9.0

27-27-24-02

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

General data

Standards

BG-GS-ET-14

EN IEC 60947-5-3

Coding level according to EN ISO 14119

Low

Working principle

Magnetic drive

Installation conditions (mechanical)

quasi-flush

Housing material

Glass-fibre, reinforced thermoplastic

Material of the nuts

Thermoplastic

Duration of risk, maximum

50 ms

Gross weight

56 g

General data - Features

Coding

Yes

Integral system diagnostics, status

Yes

Safety monitoring module integrated

Yes

Number of normally closed (NC)

1

Number of safety contacts

1

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

20,000,000 Operations

Mechanical data

Actuating element

Magnet

Direction of motion

Head-on to the active surface

Tightening torque of nuts, maximum

3 Nm

Mechanical data - Switching distances

Assured switching distance "ON" Sao

8 mm

Assured switching distance "OFF" Sar

18 mm

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-3

Mechanical data - Connection technique

Termination

Connector M12

Number of cable wires

4

Mechanical data - Dimensions

ISO thread of the sensor

M30

width across flats

36 BK

Length of sensor

78 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +55 °C

Storage and transport temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Electrical data

Rated operating voltage

24 VDC

Switching voltage, maximum

250 VAC

Switching current, maximum

3 A

Switching capacity, maximum

750 W

Switching element

1 NC contact

Time to readiness, maximum

50 ms

Switching frequency, maximum

5 Hz

Electrical data - Relay outputs

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.03 A

Status indication

Note (Integral System Diagnostics, status )

The LED is illuminated when the guard is closed.

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Scope of delivery of mounting material

2x nuts M30 x 1.5

Accessory

Recommendation (actuator)

BPS 300

BPS 303

BPS 303 SS

Recommended safety switchgear

SRB-E-301ST

SRB-E-201LC

Note

Note (General)

Contact symbols shown for the closed condition of the guard device.

EU Declaration of Conformity LOG_COM_lo1de01s
OriginalK.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:BNS 300
Type:See ordering code
Description of the component:Safety sensor with integrated safety-monitoring module
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-3:2013
EN ISO 13849-1:2015
EN ISO 13849-2:2012
Notified body, which approved the full quality assurance system, referred to in Appendix X, 2006/42/EC:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, February 11, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:BNS 300
Type:See ordering code
Description of the component:Safety sensor with integrated safety-monitoring module
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Electromagnetic Compatibility Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-3:2013
EN ISO 13849-1:2015
EN ISO 13849-2:2012
Notified body, which approved the full quality assurance system, referred to in Appendix X, 2006/42/EC:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein
51105 Köln
ID n°: 0035
UK-Importer / Person authorised for the compilation of the technical documentation:Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, November 16, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated at: 15/04/2026, 21:20