SMS 4-350-1150
| Product type description: SMS 4-(1) |
| (1) | |
| 250-500 | Active area 250 x 500 mm |
| 500-500 | Active area 500 x 500 mm |
| 500-1000 | Active area 500 x 1000 mm |
| 750-1000 | Active area 750 x 1000 mm |
| 1000-1000 | Active area 1000 x 1000 mm |
| 1000-1500 | Active area 1000 x 1500 mm |
- Robust design
- Modular switching mat system
- Special sizes are available on request
- Maintenance free
- Simple mounting
- Slip-free surface
- High resistance to chemicals
- No additional terminating resistor required
- No additional baseplate
- 4-wire connecting cable
Ordering data
| Product type description |
SMS 4-350-1150 |
| Article number (order number) |
103010322 |
| EAN (European Article Number) |
4030661471266 |
| eCl@ss number, version 12.0 |
27-27-34-02 |
| eCl@ss number, version 11.0 |
27-27-34-02 |
| eCl@ss number, version 9.0 |
27-27-34-02 |
| ETIM number, version 7.0 |
EC002887 |
| ETIM number, version 6.0 |
EC002887 |
Approvals - Standards
| Certificates |
cULus |
General data
| Standards |
EN ISO 13849-1 EN ISO 13856-1 |
| Material of the surface/surface material |
Polyurethane PUR |
| Shore hardness |
78 ±5 A |
| Grammage |
25 kg/m2 |
| Reaction time, maximum |
25 ms |
| Maintenance |
maintenance free Annual maintenance is recommended. |
General data - Features
| Cascadable |
Yes |
Safety classification
| Performance Level, up to |
d |
| Category |
3 |
| Safety Integrity Level (SIL), suitable for applications in |
2 |
| Mission time |
20 Year(s) |
| Note (Category) |
To max. 52,000 switching cycles/year with max. 60% contact load; deviating applications on request. |
Mechanical data
| Mechanical lifetime, minimum |
1,000,000 Operations |
| Actuating force |
150 N |
| Note (Actuating force) |
With round body Ø 80mm |
| Inactive border |
16 mm |
Mechanical data - Connection technique
| Length of cable |
6 m |
| Termination |
cable |
| Number of cable wires |
4 |
| Wire cross-section |
0.34 mm2 |
| Wire cross-section |
22 AWG |
Mechanical data - Dimensions
| Length |
1,150 mm |
| Width |
350 mm |
| Height |
14 mm |
Ambient conditions
| Degree of protection |
IP65 |
| Ambient temperature |
+0 ... +55 °C |
Accessory
| Recommended safety switchgear |
SRB 301HC/R, SRB 301HC/T SRB-E-301ST PROTECT-SELECT-CC |
Notes - Chemical resistance
| Material resistance (water) |
resistent |
| Material resistance (10% acids) |
resistent |
| Material resistance (10% lyes) |
resistent |
| Material resistance (petrol) |
resistent |
| Material resistance (oil) |
resistent |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: ksms-f03
| 802.6 kB | .jpg | 348.54400000000004 x 416.63100000000003 mm - 988 x 1181 px - 72 dpi
| 78.3 kB | .png | 74.083 x 88.54700000000001 mm - 210 x 251 px - 72 dpi
| 87.8 kB | .jpg | 103.364 x 123.47200000000001 mm - 293 x 350 px - 72 dpi
| 68.7 kB | .png | 74.083 x 74.083 mm - 210 x 210 px - 72 dpi
| 6.0 MB | .png | 169.249 x 202.353 mm - 1999 x 2390 px - 300 dpi
Dimensional drawing basic component
Operating principle
| UK Declaration of Conformity | ![]() |
| Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
| Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
| Name of the component: | SMS 4 SMS 5 |
| Type: | See ordering code |
| Description of the component: | Safety mat with mit safety-monitoring module SRB-E-301ST, SRB301HC/R or SRB301HC/T or safety module PROTECT-SELECT |
| Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
| The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
| Designated standards: | EN ISO 13856-1:2013 EN ISO 13849-1:2015 |
| Approved body for Type Examination: | TÜV NORD CERT GmbH Langemarckstr. 20 45141 Essen ID n°: 0044 |
| Type examination certificate: | 44 205 140 80001 |
| UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
| Place and date of issue: | Wuppertal, December 5, 2022 |
![]() |
| Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated at: 20/04/2026, 9:49 pm

