AZ 16 ZVK-M16-1637
| Product type description: AZ 16-(1)ZV(2)K-(3)-(4)-(5) |
| (1) | |
| without | 1 NO contact/1 NC contact |
| 02 | 2 NC contact |
| 03 | 3 NC contact |
| 12 | 1 NO contact/2 NC contacts |
| (2) | |
| without | Ejection force |
| R | Latching force 30 N |
| (3) | |
| G24 | with LED (only available for version with one NO and one NC contact) |
| (4) | |
| M16 | cable entry M16 |
| M20 | Cable entry M20 |
| ST | Connector M12, 4 pole, bottom |
| STL | Connector M12, 4 pole, left |
| STR | Connector M12, 4 pole, right |
| (5) | |
| 2254 | Latching force 5 N |
| 1762 | Front mounting |
| 1637 | Gold-plated contacts |
- Thermoplastic enclosure
- Double-insulated
- 52 mm x 90 mm x 30 mm
- Universal coding
- Long life
- High level of contact reliability with low voltages and currents
- Insensitive to soiling
- Slotted holes for adjustment, circular holes for location
Ordering data
| Product type description |
AZ 16 ZVK-M16-1637 |
| Article number (order number) |
151167990 |
| eCl@ss number, version 12.0 |
27-27-26-02 |
| eCl@ss number, version 11.0 |
27-27-26-02 |
| eCl@ss number, version 9.0 |
27-27-26-02 |
| ETIM number, version 7.0 |
EC002592 |
| ETIM number, version 6.0 |
EC002592 |
Approvals - Standards
| Certificates |
cULus CCC |
General data
| Standards |
EN ISO 13849-1 EN ISO 14119 EN IEC 60947-5-1 |
| Coding level according to EN ISO 14119 |
Low |
| Working principle |
mechanical |
| Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
| Gross weight |
115 g |
General data - Features
| Ejection force |
Yes |
| Number of actuating directions |
3 |
| Number of auxiliary contacts |
1 |
| Number of safety contacts |
1 |
| Number of cable glands |
3 |
Safety classification
| Standards |
EN ISO 13849-1 |
| Performance Level, up to |
c |
| Category |
1 |
| B10D Normally-closed contact (NC) |
2,000,000 Operations |
| Note |
Electrical life on request. |
| B10D Normally-open contact (NO) |
1,000,000 Operations |
| Note |
at 10% Ie and ohmic load |
| Mission time |
20 Year(s) |
Safety classification - Fault exclusion
| Please note: |
Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed. |
| Performance Level, up to |
d |
| Category |
3 |
| Note |
for 2-channel use and with suitable logic unit. |
| Mission time |
20 Year(s) |
Mechanical data
| Mechanical lifetime, minimum |
1,000,000 Operations |
| Positive break travel |
8 mm |
| Positive break force per NC contact, minimum |
10 N |
| Positive break force, minimum |
10 N |
| Actuating speed, maximum |
2 m/s |
| Mounting |
Screws |
| Type of the fixing screws |
2x M6 |
Mechanical data - Connection technique
| Type of electrical connection |
Screw terminals M16 x 1.5 |
| Cable entry |
3 x M16 x 1,5 |
| Termination |
Screw terminals |
| Cable section, minimum |
0.25 mm² |
| Cable section, maximum |
2.5 mm² |
| Note |
All indications including the conductor ferrules. |
| Allowed type of cable |
solid single-wire solid multi-wire flexible |
Mechanical data - Dimensions
| Length of sensor |
30 mm |
| Width of sensor |
52 mm |
| Height of sensor |
90 mm |
Ambient conditions
| IP Degree of protection |
IP67 |
| Ambient temperature |
-30 ... +80 °C |
| Storage and transport temperature |
-40 ... +85 °C |
| Permissible installation altitude above sea level, maximum |
2,000 m |
Ambient conditions - Insulation values
| Rated insulation voltage Ui |
500 V |
| Rated impulse withstand voltage Uimp |
6 kV |
| Overvoltage category |
III |
| Degree of pollution |
3 |
Electrical data
| Thermal test current |
10 A |
| Required rated short-circuit current |
1,000 A |
| Switching element |
1 NO contact, 1 NC contacts |
| Switching principle |
slow action, positive break NC contact |
| Maximale Schalthäufigkeit |
4,000 /h |
| Material of the contacts, electrical |
Gold-plated silver (AgNi 15 + Au 0,3µm) |
Electrical data - Safety contacts
| Voltage, Utilisation category AC-15 |
230 VAC |
| Current, Utilisation category AC-15 |
4 A |
| Voltage, Utilisation category DC-13 |
24 VDC |
| Current, Utilisation category DC-13 |
4 A |
Electrical data - Auxiliary contacts
| Voltage, Utilisation category AC-15 |
230 VAC |
| Current, Utilisation category AC-15 |
4 A |
| Voltage, Utilisation category DC-13 |
24 VDC |
| Current, Utilisation category DC-13 |
4 A |
Scope of delivery
| Scope of delivery |
Actuator must be ordered separately. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
CCC certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: kaz16f01
| 919.0 kB | .jpg | 352.778 x 571.8530000000001 mm - 1000 x 1621 px - 72 dpi
| 130.4 kB | .png | 74.083 x 119.944 mm - 210 x 340 px - 72 dpi
| 47.6 kB | .png | 74.083 x 74.083 mm - 210 x 210 px - 72 dpi
| 10.0 MB | .png | 166.55700000000002 x 269.99 mm - 2000 x 3242 px - 305 dpi
| 64.9 kB | .jpg | 76.2 x 123.47200000000001 mm - 216 x 350 px - 72 dpi
Dimensional drawing basic component
Dimensional drawing basic component
Switch travel diagram
| UK Declaration of Conformity | ![]() |
| Company: | SCHMERSAL Industrial Switchgear (Shanghai) Co., Ltd. Cao Ying Road 3336 201712 Shanghai / Qingpu P.R. CHINA www.schmersal.com.cn |
| Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
| Name of the component: | AZ 15 AZ 16 |
| Type: | See ordering code |
| Description of the component: | Positive break position switch with separate actuator for safety functions |
| Relevant legislation: | Supply of Machinery (Safety) Regulations The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2008 2012 |
| Designated standards: | EN 60947-5-1: 2017 ISO 14119: 2013 |
| UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
| Place and date of issue: | Shanghai, December 20, 2022 |
![]() |
| Authorised signature Michele Seassaro Managing Director |
| EU Declaration of Conformity | ![]() |
| Original | SCHMERSAL Industrial Switchgear (Shanghai) Co., Ltd. Cao Ying Road 3336 201712 Shanghai / Qingpu P.R. CHINA Internet: www.schmersal.com.cn |
| Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
| Name of the component: | AZ 15 AZ 16 |
| Year of construction: | See identification plate |
| Description of the component: | Positive break position switch with separate actuator for safety functions |
| Relevant Directives: | Machinery Directive | 2006/42/EC |
| RoHS-Directive | 2011/65/EU |
| Applied standards: | EN 60947-5-1:2017 EN ISO 14119:2013 |
| Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
| Place and date of issue: | Shanghai, January 14, 2021 |
![]() |
| Authorised signature Uwe Seeger Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated at: 30/04/2026, 9:32 pm


